Loading...

PARADIGM™

Global Extended Distance System

PARADIGM Extended Distance Copper System

Delivers 1 Gbps performance up to 200 meters with 100W PoE in real world conditions

The PARADIGM Extended Distance System is a next-generation Category 6 UTP cabling solution engineered for extended reach, real-world reliability, and simplified deployments. It delivers consistent performance for data rates up to 2.5G and all PoE types, even in environments up to 60 °C.

Recommended for:

  • Important networks supporting security, wireless, access control, and IoT devices
  • Optimal return on infrastructure investment for healthcare, government, transportation, education, warehouse, data center, stadiums, parks, and parking structures by providing network links without adding IDFs or more active equipment
  • Data rates up to 2.5G and PoE up to 100W
  • Any IP-based system utilizing UTP cabling that needs to support security cameras at distances up to 275 meters; and 1 Gbps wireless access points up to 200 meters
  • Designed for outdoor, campus, and other environmentally challenging installations, including parking garages

Learn more about Leviton's Extended Distance solutions.

Leviton received a FaciltiesNet Vision Award for our PARADIGM™ Extended Distance System. The Vision Awards are a way to honor innovation and excellence in products that power institutional and commercial buildings.

 

Stadion Cat 6 cable is the foundation of PARADIGM’s extended distance capability. Designed for long runs, elevated temperatures, and high power PoE, Stadion enables extended plug‑to‑plug Ethernet performance beyond conventional limitations.

Within the PARADIGM™ Extended Distance System, Stadion cable is applied in engineered and validated channel configurations using ATLAS‑X1™ connectivity. This system level approach defines supported distances for 1G and 2.5G applications with all levels of PoE and provides assurance through Leviton testing and warranty coverage.

 

Stadion Cat 6 UTP Outdoor Cable

  • 22 AWG OSP cable that exceeds the Cat 6 requirements
  • Excellent choice for installation environments where a non flame-rated gel-filled cable is necessary
  • Transmits PoE power with 89% efficiency to reduce heat-buildup in cable bundles
  • Provides extended distance support for large, outdoor environments
  • Exceeds Cat 6 performance requirements
  • Excellent choice for high-power, high-bandwidth applications like HD video and IP security
  • Features reusable and 100% recyclable reels
  • Learn more about Stadion Cable

 

Resources


ATLAS-X1™ Cat 6 Component-Rated QUICKPORT™ Jacks

  • Independently tested and guaranteed to exceed all component, permanent link, and channel margins
  • Patented Retention Force Technology™ (RFT) protects against tine damage and maintains contact force between plug and jack, preventing arcing from intermittent disconnects in PoE applications
  • Unique, tool-free design requires no specialized termination or re-termination tool
  • Short jack design supports a wider range of applications (e.g. shallow boxes, enclosures, bend radius, etc.)
  • Terminates from 26 to 22 AWG solid or stranded conductors for use on various cable types
  • Robust IDCs can withstand 20 re-termination cycles and jack contacts are tested for 3,000 plug-mating cycles to ensure system longevity
  • Interchangeable icons available (voice, data, A/V, blank) for easy ID
  • Select colors available in 12-Pack GREENPACK™ packaging that is fully recyclable
  • Jack with internal shutter protects against dust and debris
  • Solid metal body dissipates 53% more heat than traditional plastic, minimizing damage from excess heat in PoE applications
  • Tine geometry prevents arcing damage where plug and jack make contact

QUICKPORT™ Modular and Cat 6 110-Style Patch Panels

  • Accept all QUICKPORT connectors
  • QUICKPORT modular panels include high-density options, cable management bars and write-on port blocks
  • Simple termination and cable routing combine with strength and durability
  • 110-style panels are capable of multiple re-terminations
  • Select panel configurations are available in white finish
  • View all of our Patch Panel offering

Resources


Cat 6 UTP Patch Cords

  • Supports Power over Ethernet (PoE) — see individual product specifications sheets for full capabilities
  • Accommodate use in high-density switches, routers, and other electronics
  • Snagless plug design with integrated strain-relief
  • 24 AWG Stranded conductor for longer flex-life
  • Accept clip-on colored boot markers (PCCLP) for network identification
  • Compatible with Leviton’s Secure RJ system providing physical port security and color clips for additional network identification

Resources


VXC Coupler

  •  VXC Coupler is a cost-effective solution for installing WAPs, cameras, or other IoT devices
  • Connects two pieces of cabling without the need for proprietary tools
  • Learn more about the VXC Coupler and VXC Plenum Assemblies

Resources

Support Library

Warranties