Loading...
Product added to your list. To view the list, Click Here

30 A Stainless Steel Slope Top Disconnect Switch with Auxiliary Contact

MDS3-AST

30 Amp Non-Fused PowerSwitch Stainless Steel Slope Top Disconnect Switch with Auxiliary Contact, 600 Volt, Type 304 Non-Magnetic Stainless Steel Enclosure, 15 Degree Slope

Powerswitch® safety disconnect switches are designed for superior performance in food and beverage processing, manufacturing, marinas and shipyards, and OEM applications. Built to withstand the rigors of these harsh environments, these devices address the needs of safety, washdown, reduced downtime and code compliance, and are backed by a leading 3 year warranty.

  • Features a 15° slope, pushing water and debris away from the door, handle, gasket and front of the device
  • Watertight, dust-tight, submersible and suitable for high pressure, high temperature washdown
  • Overmold handle provides firm grip, durability and withstands washdown
UPC Code: 078477723487
Country of Origin : Mexico

Product Information

  • Material Specifications

    Enclosure Material : 16 Gauge Type 304 Stainless Steel

    Gasket : Polyurethane Formed-In-Place-Foam Gasket (FIPFG), UL 50E Approved

    Handle Material : Base: PBT Overmold: TPE

  • Product Features

    Feature : Factory Installed Auxiliary Contact|Slope Top

  • Environmental Specifications

    Ingress Protection : NEMA/UL 50E Type 3R, 4X, 12, 13; IP66, IP67, IP68; IP69K (per ISO 20653)

    Operating Temperature : -40°C to 75°C

    UV Resistance : Exposed materials are UV stabilized

  • Mechanical Specifications

    Product ID : Part of internal and external label

    Terminal Accom. : 14-8 AWG

    Terminal ID : In accordance with UL and international conventions

  • Warranty

    Warranty : 3-Year Limited

  • Electrical Specifications

    Amperage : 30/32 A

    Current Interrupting : Certified for full-rated current and voltage

    Dielectric Voltage : 1000 V plus twice rated voltage for 1 minute

    Endurance : 6,000 cycles inductive motor type load

    Short Circuit Current Rating : 10KA

    Voltage : 600 VAC

  • Standards and Certifications

    CE : CE Marked - Low Voltage Directive (LVD) 2014/35/EU

    IEC : 60529

    NEMA : 250

    NOM : NOM-ANCE

    cULus : Listed to UL 60947-4-1 (supersedes UL 508) and CSA-C22.2 no. 60947-4-1

  • mx374848
  • us9828789

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.