Loading...
Selected products added to your list. To view the list, Click here

Surge Protective Panels

What Are Surge Panels?

Surge panels, also known as surge protectors or surge suppressors, are electrical devices designed to protect electronic equipment from voltage spikes or transient surges in electrical power. These power surges can occur due to various reasons, including lightning strikes, power grid fluctuations, or switching on/off high-powered devices

LEVITON SURGE PANELS
CODE COMPLIANCE

Meet 2023 NEC Requirements

HIGH PERFORMANCE

Featuring excellent surge protection and enclosure ratings

DURABLE

Designed with NEMA 4 and 4X Indoor/Outdoor Ratings

R Series Panels

Compact in size and easy to install; ideal for residential homes and light-use split phase systems

  • 10kA Nominal Discharge Current Rating (In)
  • 36kA Maximum Surge Current Rating
  • 200kA Short Circuit Current Rating (SCCR)
  • NEMA 4X Enclosure
  • $25K Connected Equipment Warranty Coverage
R Series - Surge Panels
P Series - Surge Panels

P Series Panels

Ideal for residential homes and light use commercial applications

  • 20kA Nominal Discharge Current Rating (In)
  • 50kA Maximum Surge Current Rating
  • 200kA Short Circuit Current Rating (SCCR)
  • NEMA 4X Enclosure

B Series Panels

Ideal for the branch panel in commercial and industrial applications and the main panel in light commercial applications

  • 20kA Nominal Discharge Current Rating (In)
  • 130kA Maximum Surge Current Rating
  • 200kA Short Circuit Current Rating (SCCR)
  • NEMA 4X Enclosure
B Series Surge Panel
M Series Surge Panel

M Series Panels

Ideal for point-of-entry or main service entrance installations

  • 20kA Nominal Discharge Current Rating (In)
  • 260kA Maximum Surge Current Ratting
  • 200kA Short Circuit Current Rating (SCCR)
  • NEMA 4 Enclosure

X Series Panels

High levels of protection and advanced features including surge counters and performance monitoring, designed to provide the greatest level of protection where surge damage would lead to excessive loss or downtime on expensive machinery

  • 20kA Nominal Discharge Current Rating (In)
  • 400kA Maximum Surge Current Rating
  • 200kA Short Circuit Current Rating (SCCR)
  • NEMA 4 Enclosure
X Series - Surge Panels
Surge Panels Comparison Chart

Are you up to code with Surge Protection?

The National Electrical Code® (NEC) has several articles related to surge protective devices.  Learn more about the codes and requirements in your code year to ensure compliance.

NEC Code Booklets
ARCAT Building Specifications WHITE Logo

Leviton’s electrical wiring devices are available in ARCAT’s construction specifications. These specifications are complete CSI 3-part and Canadian CSC architectural specs that can easily be downloaded, customized for your project, and included in your master spec for future use. Offering BIM objects, specifications, and the SpecWizard tool, ARCAT is your complete source for finding, selecting, detailing and specifying building projects.

Explore Device Specifications!

Resources

How can we help you?

Speak to one of our Surge Specialists.