Loading...
Selected products added to your list. To view the list, Click here

Signal Extension

Leviton IT/AV systems run Audiovisual signals over UTP cable, meeting BICSI permanent link standards. Systems include options for delivering HDMI signals, Ethernet, IR, PoH and RS232 signals for classroom, conference rooms, command centers, restaurants, home cinemas, and more.
Signal Extension

Leviton IT/AV systems run Audiovisual signals over UTP cable, meeting BICSI permanent link standards. Systems include options for delivering HDMI signals, Ethernet, IR, PoH and RS232 signals for classroom, conference rooms, command centers, restaurants, home cinemas, and more.

  • Extend HDMI, USB or VGA signals up to 100m, all over Cat 6A cabling, with plug-and-play systems that require no set-up or programming
  • Audio Amplifier support 2 line and 1 MIC input with EQ control and MIC mixing
  • Extend USB 2.0 or 1.1 signals for cameras, printers, and move up to 100 meters
  • HDMI cables are CL2 rated for reliable in-wall installations

Learn more about Leviton IT/AV Systems using HDBaseT™ »