Loading...
Product added to your list. To view the list, Click Here

Advanced Home Telephone and Video Panel

47606-AHT

Advanced Home Telephone and Video Panel. 19 multi-line telephone connections (in various combinations of 2 or 4 lines). Patch data or Telephone service to 12 remote locations. Includes (1) Telephone Line Distribution Module (1) Category 5e Voice and Data Module (1) 6-way 2GHz Video Splitter (6) 8” 8P8C Patch Cords

Leviton’s Advanced Home Telephone and Video Panel combines a Telephone Line Distribution Module, Category 5e Voice and Data Board, and a 6-way 2 GHz Video Splitter in a dedicated plastic bracket for multi-line systems with video distribution. Provides two to four lines of service to up to 19 connections. Distribute “Line 1” service to up to 12 different connections; distribute four-line service to up to eight different connections. Route voice and data services to up to 6 remote locations via Category 5e Voice & Data modules. Link with other distribution panels or modules to expand the system.
UPC Code: 078477057674
Country of Origin : Please Contact Customer Service

Product Information

  • Dimensional Data

    Depth : 2.28 Inch

    Height : 6.13 Inch

    Width : 13.3 Inch

  • Mechanical Specifications

    Cat 5e Voice Data : Six Catagory 5e ports and six 110-IDC Conn.

    Telephone Line Distribution : 19 8P8C 2-4-Line Dist, 1 Test, 1 Aux, 1 110-IDC

    Video Splitter : 1 F-Type Female Input, 6 F-Type Female Output

    Video Splitter Frequency : 2 GHz

  • Product Features

    6-Way Video Splitter : 1

    Cat 5e Voice Data Module : 1

    Description : Advanced Home Telephone and Video

    Standards and Certifications : CULUS/FCC/TIA/EIA

    Telephone Line Distribution Module : 1

    Type : Full Size Pre-Configured Cabling Panel

    Warranty : 2-Year Limited

  • Standards and Certifications

    CULUS Listed : Yes

    FCC Rated : Part 68 Compliant

    TIA/EIA : 568A

  • Structured Media Components

    6-Way Video Splitter : 1

    Cat 5e Voice Data Module : 1

    Telephone Line Distribution Module : 1

  • Provides two to four lines of telephone service to up to 19 connections when combined with other modules.
  • Routes video to 6 locations, and voice and data service to 6 remote locations via Category 5e Voice and Data Board.
  • Panel includes a plastic bracket, Telephone Line Distribution Module, Category 5e Voice and Data Board and a 6-Way 2 GHz Video Splitter.
  • Fits into any Leviton Structured Media enclosure or used as a stand-alone unit.
  • Offers multi-line systems with video distribution.

Related Videos

Structured Media Panel – Installation
Data Networking - Installation
Category 5e Telephone Module - Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications