Loading...
Product added to your list. To view the list, Click Here

Poke-Through Abandonment Plate, Brass

PT5AB-B

Abandonment Plate For Use With Leviton Cat. PT500, Brass

  • Only three cover assembly screws allow for easy installations and removals
  • ADA-Complaint
  • Available in nickel, brass, black or gray powder coat

 

*Poke-Through covers are sold separately from the PT500 system

*Poke-Through covers come with low voltage divider

 

Color: Brass

UPC Code: 078477381175
Country of Origin : China
RoHS Link: Yes

Product Information

  • Product Features

    Color : Brass

    Device Type : Furniture Abandonment Plate

    Gasket : Pre-installed on Cover, O-rings included with screw caps

    Type : Poke-Through

  • Material Specifications

    Cover Material : Aluminum

  • Warranty

    Warranty : 2-Year Limited

  • Environmental Specifications

    Duration Of Fire Protection : Certified for Fire Resistance in 1, 1-1/2 & 2hr fire rated concrete floors

    Operating Temperature : -40°C to 70°C

  • Mechanical Specifications

    Dimensions : 8.38” Diameter X 0.36 High

  • Standards & Certifications

    Applicable Standards : UL514A, UL263, CSA C22.2 No. 18.1

    Certification/Listing : cULus

    UL File No. : E92327, R40253