Loading...
Product added to your list. To view the list, Click Here

4-Inch Recessed Concrete Floor Box System Kit

FBI24

6" Tall Steel Concrete Floor Box System. 4" In-Slab, Recessed Box Kit Includes 2 Power Outlets (NEMA 5-20R), 4 Data Ports, and Hinged, Stainless Steel Cover

  • Ease of Installation: Rotating flange adjusts to finished floor height
  • Superior Performance: Flip lids fold inside, eliminating tripping hazards and providing a completely recessed, flushed finish
  • Maximum Compatibility: Available with both power and data to meet any application's need 
UPC Code: 078477985311
Country of Origin : Canada
RoHS Link: Yes

Product Information

  • Environmental Specifications

    Operating Temperature : -40°C to 60°C

  • Mechanical Specifications

    Conduit Feeds : Parallel

    Conduit Selection : Accepts 1", 1.25", 1.5" metallic conduit

    Cubic Inch Capacity : 128 in^3

    Data Hub Size : 1.25" or 1.5"

    Dimensions : 8" x 8" x 2" Floor Box

    Minimum Depth of Pour : 7"

    Power Hub Size : 1" or 1.25"

  • AC Horsepower Ratings

    At Rated Voltage : 1/2 HP

  • Electrical Specifications

    Amperage : 20 A

    Current Limiting : Full Rated Current

    Voltage : 125 VAC

  • Product Features

    Device Type : Box System

    Feature : Recessed outlets to hide plugs

    Gasket : Pre-installed on Cover

    Type : Concrete

  • Material Specifications

    Cover Material : Stainless Steel

  • Warranty

    Warranty : 2-Year Limited