Occupancy Sensor, PIR, Wall Switch, 1000SF, 120-277V, White
OSD10-I0W
Color: White
Product Information
Electrical Specifications
Frequency : 50/60Hz
Load Rating : 120VAC: 800W Electronic Ballast/LED Driver, 1000W Magnetic Ballast, 1/6 HP Motor - 277VAC: 1800W Electronic Ballast/LED Driver/Magnetic Ballast, 1/6 HP Motor
Neutral Wire Connection : Required
Voltage : 120/277 VAC
Environmental Specifications
Operating Temperature : 32° to 104°F (0° to 40°C)
Relative Humidity : 0% to 95% non-condensing
Mechanical Specifications
Construction : High-impact, injection-molded plastic, impact resistant lens
Mounting Type : Wall Switch
Size : Height 4.2" (106.68mm), Width 1.8" (45.72mm) , Depth 1.75" (44.45mm)
Switch Type : Single-Pole
Performance Specifications
Coverage (Sq.Ft.) : 1000.0
Foot Candle Level : 10 - 500FC (107.63 - 5381.96 LUX)
Pattern : 180°
Product Features
Application : Small office,Lobbies,Small meeting rooms,Restrooms
Color : White
Grade : Commercial
Mounting : Wall Switch
Product Line : OSD10
Sensor Technology : Passive Infrared (PIR)
Sensor Type : Occupancy
Standards and Certifications
Listings : Can be used to comply with ASHRAE 90.1, Title 24, Part 6 occupancy sensing requirements, IECC, UL and cUL listed
Type
Product Type : Occupancy Sensor
Warranty
Warranty : 5-Year Limited
- Self-adaptive technology: no manual adjustment required
- Meets energy code requirements for ASHRAE Standard 90.1, California Title 24 and IECC, UL and cUL listed
- One relay module for single-level switching
- Field of view: 1,000 square feet and 180° of detection
- Adjustable time delays
- The OSD10 provides a maintenance free, install-and-forget operation with selectable operating modes
- Five-year limited warranty
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors