Loading...
Product added to your list. To view the list, Click Here

20 Amp Duplex Receptacle/Outlet, Commercial Grade, Self-Grounding

CR20-GY

Duplex Receptacle Outlet, Commercial Specification Grade, Indented Face, 20 Amp, 125 Volt, Side Wire, NEMA 5-20R, 2-Pole, 3-Wire, Self-Grounding - Gray

Leviton’s line of Heavy-Duty Specification Grade receptacles are designed and manufactured to withstand the most demanding environments. Available in a wide variety of configurations, including isolated ground, tamper-resistant, etc., these Commercial Grade devices are the electrical contractor's choice for use in hotels, schools, hospitals and commercial office buildings.

Color: Gray

UPC Code: 078477815441
Country of Origin : United States
RoHS Compliant: Yes – Click Here
NEMA 5-20R

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 1 HP

  • Electrical Specifications

    Amperage : 20 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Self-Grounding

    Pole : 2

    Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Body Material : Thermoplastic

    Face Material : Thermoplastic

    Ground Clips : Brass

    Grounding Screw : Steel 8-32

    Line Contacts : Brass .031 Thick

    Strap Material : Zinc-Plated Steel

    Terminal Screws : Steel 8-32

  • Mechanical Specifications

    Product ID : Ratings are permanently marked on device

    Screw Terminal Torque : 14-18 in-lbs

    Terminal Accom. : 14-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Termination : Side Wire

  • Product Features

    Color : Gray

    Device Type : Duplex Receptacle Outlet

    Feature : Indented Face

    Grade : Commercial Specification Grade

    NEMA : 5-20R

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File 152105

    NEMA : WD-1 & WD-6

    NOM : 057

    UL498 : File E13399

    Warranty : 10-Year Limited

Related Videos

CR20 Receptacle - Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications