Loading...
Product added to your list. To view the list, Click Here

15 Amp GFCI Right Angle Plug, Automatic Reset

16693

DISCONTINUED Suggested Replacement SKUs:

15-Amp, 120-Volt, Automatic Right-Angle GFCI Plug (5-15P), Grounded.

Leviton’s Automatic Reset GFCI Devices are now sleeker and more rugged than ever! And, while these devices are fully OSHA compliant for use on job sites, they are also perfect for use in a variety of temporary power applications, such as recreation vehicles, marine vehicles, portable pools, portable generators, submersible pumps, vending machines and more.

UPC Code: 078477460771
Country of Origin : China
RoHS Compliant: Yes – Click Here
NEMA 5-15P

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 3/4 Horsepower

  • Electrical Specifications

    Amperage : 15 A

    Current Interrupting : 2 kA

    Grounding : GFCI Ground Fault

    Pole : 2

    Trip Level : 5mA plus or minus 1mA

    Voltage : 120 VAC

    Wire : 3

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -35°C to 66°C

  • Material Specifications

    Blades/Contacts : Brass

    Body Material : Polycarbonate

    Color : Black

  • Mechanical Specifications

    Cord Range : .330 - .597

    Product ID : Ratings permanently marked on device

    Terminal Accom. : 18-12 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

  • Product Features

    Color : Black

    NEMA : 5-15P

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 : File LR-57811

    NEMA : WD-6

    NOM : 057

    UL 943 : Class A (GFCI)

    UL Listed : E-48380

Related Videos

Portable GFCIs

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications