Leviton's patent-pending Secure RJ solution provides the physical layer security for critical network ports. Once connected, plugs can only be disengaged with the color-matching extraction tool. The secure system includes field installable housings, port blockers, and extraction tools, in is compatible with any of Leviton Compact Plug and Boot patch cords.
Secure RJ is ideal for various vertical markets applications including data centers, government projects, education, retail, financial and hospitality - anywhere where a port needs to be secured from unauthorized connection or removal.
- Patented locking mechanism cannot be released without matching color extraction tool
- Port blockers prevent unauthorized network connection via ports not currently in use
- Compatible with industry standard RJ ports in network equipment, devices, patch panels, and work area outlets
- Single system is compatible with all flush and most recessed RJ ports
- Works with high-density network equipment and 1RU 48-port patch panels
- Available in eight color options to reserve, identify, segregate, and secure network ports
- Transparent polymer housing allows color coding without blocking visibility to Link/Status LEDs on electronic equipment
- Click here for Secure RJ patch cords