Loading...
Product added to your list. To view the list, Click Here

OPT-X™ Unity Ultra Low Loss Array Cords

UNITY-ARR

OPT-X Unity 40/100G Array Cords are designed to cross connect from structured cabling directly into active equipment with an MPO/MTP transceiver interface. They are also used as direct interconnect cables for point-to-point connections. MTP Connectors feature ultra low loss to support maximum distance and multiple connection points while staying within IEEE low-loss limits.

Configure Array Cords »

Country of Origin : Please Contact Customer Service

Product Information

  • Product Features

    Assembly Type : Fiber Array Cord

    Connector : MPO/MTP-MPO/MTP

    Family : Opt-X Unity

    Fiber Type : OM3|OM4|OM5|OS2

    Length : 1 meter|2 meters|3 meters|5 meters|10 meters|Custom

  • Offered in OM3, OM4, OM5, and OS2 fiber types
  • 8-, 12-, and 24-fiber array cords offer migration path to 40/100G from 10G
  • Available in lengths of 1, 2, 3, 5, and 10 meters

Related Videos

OPT-X Unity Fiber Optic Migration System