Loading...
Selected products added to your list. To view the list, Click here

EXTREME™ SST

Cat 6A UTP MILLENNIUM™ System

EXTREME SST Cat 6A UTP MILLENNIUM System

The enhanced global Cat 6A UTP structured cabling system features EXTREME jacks and SST cable. It is ideal for applications where superior 10GBASE-T performance is required. MILLENNIUM Systems are global solutions available everywhere.

Recommended for:

  • 10GBASE-T network applications
  • Enterprise systems 
  • Optimal total cost of ownership for education environments and commercial buildings
  • Applications requiring PoE support up to 100 watts
  • IP-based security and building automation systems utilizing UTP cabling
  • Wireless applications supporting IEEE 802.11ac/Wi-Fi 5 and higher
  • Systems requiring optimal support for Energy Efficient Ethernet in the building
  • Audiovisual system installations for conference rooms and classrooms
  • Intelligent Building applications optimizing environmental sustainability
  • Global customers that want high performing 6A systems everywhere

The EXTREME SST MILLENNIUM Cat 6A system pairs high-quality, guaranteed performance with a user-friendly design to support fast, easy installations. With enhanced performance and unmatched system longevity, EXTREME Jacks with SST cable are well suited for an extensive range of enterprise and commercial networks, and exceeds PoE standards up to 100 watts.

The system is backwards compatible with Cat 6 and Cat 5e system requirements, and comes with a limited lifetime warranty when installed by a Leviton certified Installer.

EXTREME™ Cat 6A Channel-Rated QUICKPORT™ Jacks

  • Terminates 26 to 22 AWG solid conductors and 24 to 22 AWG stranded conductors
  • Terminates 26 AWG stranded conductors up to 5 times
  • Patented Retention Force Technology protects against tine damage from 4- or 6-pin plugs
  • Alien crosstalk suppressed by Cone of Silence, metalized body, and new printed circuit board

Modular and Cat 6A 110-Style Patch Panels

  • Simple termination and improved cable routing combine with strength and durability
  • QUICKPORT modular panels include high-density options, cable management bars and write-on port blocks
  • 110-style patch panels are component-rated for Cat 6A performance and specially designed for easier, faster terminations

Resources


Cat 6A High-Flex and Standard Patch Cords

  • Innovative compact plug and boot design to provide better flexibility, durability, and bend radius.
  • Shielded plug provides proper grounding and the ability to use the cord in both shielded and UTP applications
  • Small OD High-Flex Patch Cords offer flexible, high-density patching

Resources


SST Cat 6A UTP Cable

  • Unmatched performance in signal isolation, high PoE, and alien crosstalk suppression
  • Insulated isolation wrap provides superior heat management and noise-cancelling performance, preventing electrical energy from running along the shield and eliminating the need for grounding

Resources