Loading...
Product added to your list. To view the list, Click Here

Vacancy Sensor, PIR, Wall Switch, 2100SF, 120-277V, Ivory, Decora®

ODS10-TDI

DISCONTINUED
Vacancy Sensor, PIR, (ManualON/AutoOFF) Lighting Control, Vandal resistant, Manual Wall Switch. Robust Single Latching 10A Relay, No-Neutral wire required, 120/208/220/230/240/277VAC, 50/60hz, Field of View 2100 sq ft (Motion: Major 60'x40'; Minor 40'x20'), Dual Pyrometers for true 180 degree view with Blinders (32 degree block on each side), Adjustable time delay between 30s-30m, Light Sensor (Photocell) included for Ambient Light Hold-Off feature. CEC Title 20/24 compliant. USMCA Compliant. Wall plate sold separately. Color: Ivory The Leviton Decora® Wall Switch Passive Infrared (PIR) Vacancy Sensor (ODS10-TD) uses PIR detection technology to monitor a room for vacancy through a segmented Fresnel lens. This specialized lens divides the field-of-view into sensor zones. When a person passes into or out of a sensor zone, the sensor detects motion. Once the lights have been manually turned ON, the lights will remain ON as long as there is an occupant moving through the sensor zones.

Do you have a question about an
occupancy sensor or vacancy sensor?

Contact us to learn more.

Color: Ivory

UPC Code: 078477612286
Country of Origin : Mexico

Product Information

  • Environmental Specifications

    Operating Temperature : 0°C to 50°C

    Relative Humidity : 20% to 90% non-condensing

    Storage Temperature Range : 14° to 185°F (-10° to 85°C)

  • Product Features

    Application : Small offices|Conference rooms|Lounges|Classrooms

    Color : Ivory

    Grade : Commercial

    Mounting : Wall Switch

    Product Line : ODS10

    Sensor Technology : Passive Infrared (PIR)

    Sensor Type : Vacancy

    Time Delay : 30s-30m

  • Warranty

    Warranty : 5-Year Limited

  • Performance Specifications

    Coverage (Sq.Ft.) : 2100

    Pattern : 180°

  • Electrical Specifications

    Frequency : 50/60Hz

    Load Rating : Fluorescent: 1200VA @ 120V 2700VA @ 277V, Incandescent: 800W @ 120V, Motor: 1/4 HP @ 120V

    Neutral Wire Connection : Not Required

    Power Consumption : 120V - 100mW, 277V-250mW

    Voltage : 120-277 VAC

    Wiring : Line - Black, Load - Blue, Ground - Green, No neutral required

  • Standards and Certifications

    California Title 24 : Yes

    Listings : UL/cUL Listed, can be used to comply with Title 24, Part 6 occupancy sensing requirements and NYCL48

    USMCA Compliant : Yes

  • Type

    Product Type : Vacancy Sensor

  • Mechanical Specifications

    Mounting Type : Wall Switch

    Size : Height 4.06" (103.2mm), Width 1.75" (44.4mm), Depth 1.83"(47mm), Install Depth 1.35"(34.4mm), Install Height 2.60"(66.2mm)

    Switch Type : Single-Pole

  • Fits in standard wallbox and replaces single-pole wall switch. Gangable with other units
  • Low-profile design eliminates obtrusive “scanning-device” look. Elegant Decora wallplates complement any interior for sleek aesthetics; uses Decora wallplates and coordinates with Leviton’s popular line of Decora wiring devices.
  • 180° field-of-view provides approximately 2,100 square feet of coverage suitable for small offices, conference rooms, classrooms, lounges and a variety of commercial areas
  • Convenient pushbutton provides manual-ON/OFF light switching at any time
  • Two dual element PIR sensors used to widen detection range
  • Segmented Fresnel lens provides optimum sensitivity and performance. Designed with an extensive “minor motion” area where even slight body movements will be detected
  • Vandal resistant PIR lens
  • Blinders-horizontal field-of-view may be adjusted between 180° and 60° of arc by using integral blinders located on either side of the lens. No masking tape required.
  • Manual-ON/auto-OFF vacancy sensors for installations where manual-ON switching is required but auto-OFF switching is still desired
  • Red LED indicator light flashes when sensor detects motion to verify detection is active
  • Time Delay adjustment for delayed-OFF time settings of 30 seconds (for walking test), 10 minutes, 20 minutes and 30 minutes. Allows customized adjustments to maximize energy savings.
  • Vacancy confirmation-when the time out expires and the lights turn OFF a 30 second vacancy confirmation exists to turn the lights back ON
  • False detection circuitry
  • One unit can be used for 120V through 277V lighting. Compatible with both electronic and magnetic ballasts.
  • Relay switches at the zero crossing point of the AC power curve to ensure maximum contact life and compatibility with electronic ballasts
  • Exclusive Leviton H.I.S. Circuitry-specifically designed to handle today’s high inrush electronic ballast loads and offer unmatched durability and service
  • No neutral design is optional for retrofit applications

Related Videos

Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products