VRC0P-1LW
DISCONTINUED
Vizia RF + Plug-In Serial Interface Module RS232 ASCII Interface. White.
UPC Code: 078477390252
Country of Origin : Mexico
Product Information
Product Features
Color : White
Device Type : Serial Interface
LED Color : Green
Light : LED Locator
Load Rating : RS232 ASCII
Protocol Frequency : Z-Wave 900MHz
Standards and Certifications : UL
Style Name : Vizia RF +
Warranty : 5 Year Limited
- Supports Z-Wave Beaming
Related Videos
Home Automation
Leviton Decora Devices
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors