Decora Smart Wi-Fi 1000W Dimmer
DW1KD-1BZ
DISCONTINUED
Leviton Decora Smart Wi-Fi 1000W Universal LED/Incandescent Dimmer. Works with Amazon Alexa and Google Assistant, No Hub Required.
Control connected loads and lights from anywhere using Wi-Fi, an internet connection and the free My Leviton app; that is all you need, no hub required. Simplify control of the residence - schedule lights and connected loads to turn on/off at specific times or based on sunrise/sunset, easily group smart devices into rooms, and create scenes to activate multiple lights at once. Customize your experience with adjustable fade rates, maximum/minimum illumination levels, and more if desired. Supports dimmable LED and CFL technologies up to 450 Watts along with support for legacy incandescent lighting loads up to 1000 Watts. Decora Smart devices are designed for countries which follow NEMA standards including the United States, Canada and parts of South America.
Have Questions? Search the knowledge base.
UPC Code: 078477796481
Country of Origin : China
Product Information
Updated
BENEFITS
- Control your lights from anywhere using the free
- My Leviton app for iOS and Android, no hub required
- Voice Control using Amazon Alexa and Google Assistant devices (sold separately)
- Integrate with IFTTT, utilize auto-shutoff in closets, hallways and bathrooms; plus engage home vs. away to enact randomization of lighting control
- Simplify control of your home – schedule lights and connected loads to turn on/off at specific times or based on sunrise/sunset, easily group your smart devices into rooms, and create scenes to activate multiple lights at once
- Designed and engineered in USA; the complete solution (hardware, app and cloud) is manufactured by Leviton
- 5 Year Limited Warranty
FEATURES
- White and Light Almond color faces included
- Color Change Kits (DDKIT) available in Black, Gray, Brown, Ivory
- Rated for dimmable CFL and LED loads up to 450W
- Rated for incandescent loads up to 1000W
- Rated for fluorescent ballast loads up to 1000VA
- Soft fade on/off
- On/off LED (bottom) and Brightness Level LED (left side)
- Multi-location (3-way) dimming is achieved using up to 4 remote units, DD00R-DLZ.
- Hot, neutral, load and ground required for installation and traveler for muilti-switch applications optional.
- Control up to 99 devices, 50 rooms, 50 activities, and 50 schedules per residence and up to 20 residences per account
- DW1KD-1RZ is an identical product in larger retail packaging.
Related Videos
Leviton Decora Smart™ - Smart Home Products
Leviton Presents: How to Install Decora Smart 1000W Dimmer: DZ1KD, DW1KD, DH1KD
Leviton Presents: How to Set Up the Decora Smart with Wi-Fi App for Android and iOS
Leviton Presents: How to Use the Decora Smart with Wi-Fi App to Create Schedules and Activities
Leviton Presents: How to Dim LED Bulbs and Fixtures Without Flickering
Leviton Presents: How to Install a Leviton Decora Smart or Decora Digital 3-way Switch or Dimmer
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors