Indoor Decora Smart Wi-Fi Plug-in Outlet
DW15A-1BW
DISCONTINUED
Suggested Replacement SKUs:
Leviton Indoor Decora Smart Wi-Fi Plug-in Outlet, Motor loads up to ½ HP including Appliances, Lamps, Fans, Fountains, and More. Works with Amazon Alexa and Google Assistant, No Hub Required.
Start automating and controlling your small appliances, fans and motors using the Decora Smart Wi-Fi Plug-in Outlet. Use the free My Leviton iOS or Android app to add/name devices and to control them individually or as a room with a single button push. Create schedules, scenes and customize your experience as desired. Add an Amazon Alexa or Google Assistant device to use voice commands like, "Alexa, turn the floor fan on". Rated for motor loads up to 1/2 HP including appliances, lamps, fans, fountains and more no new wiring required.
Customize your experience with adjustable fade rates, maximum/minimum illumination levels, and more if desired. Ideal for any residential setting where remote ON/OFF switching of appliances, motor loads up to 1/2 HP, or freestanding lights, including LED, Incandescent, Inductive, Fluorescent or Compact Fluorescent loads is needed. Typical applications include switching of lamps, portable fans, kitchen appliances, indoor fountains and more.
Reduce energy consumption, provide dramatic scene transitions, and utilize the affordable plug-in for wireless control of lamps, small appliances, holiday lighting and more. Decora Smart devices are designed for countries which follow NEMA standards including the United States, Canada and parts of South America. Have Questions? Search the knowledge base.
Reduce energy consumption, provide dramatic scene transitions, and utilize the affordable plug-in for wireless control of lamps, small appliances, holiday lighting and more. Decora Smart devices are designed for countries which follow NEMA standards including the United States, Canada and parts of South America. Have Questions? Search the knowledge base.
UPC Code: 078477796450
Country of Origin : China
Product Information
Updated
Product Features
Feature : Indoor Only
Hub Required : No Hub Required
Product Line : Decora Smart
Smart Home Protocol : Wi-Fi
Type : Plug-in Outlet
Warranty : 5 Year Limited
Works With : Alexa, Google Home, SmartThings, Nest, Ring, IFTTT
BENEFITS
- Control your lights from anywhere using the free My Leviton app for iOS and Android, no hub required
- Voice Control using Amazon Alexa and Google Assistant devices (sold separately)
- Integrate with IFTTT, utilize auto-shutoff in closets, hallways and bathrooms; plus engage home vs. away to enact randomization of lighting control
- Simplify control of your home - schedule lights and connected loads to turn on/off at specific times or based on sunrise/sunset, easily group your smart devices into rooms, and create scenes to activate multiple lights at once
- Designed and engineered in USA; the complete solution (hardware, app and cloud) is manufactured by Leviton
- 5 Year Limited Warranty
FEATURES
- Quiet relay switching
- Transient surge protection to IEC Level 4 ESD protection to IEC 1000 4-2 Level 4 to protect against damage
- Indoor use
- Green LED locator
- Manual On/Off Control
- Provides 15A, 120 VAC NEMA 5-15R grounding receptacle for use with a wide variety of lamps and appliances
- Scene and zone control integration
- 2-way status updates
- Protected memory maintains ON/OFF status of loads and during minor power fluctuations
- Button for ON/OFF manual control
- Control up to 99 devices, 50 rooms, 50 activities, and 50 schedules per residence and up to 20 residences per account
- DW15A-1RW is an identical product in larger retail packaging.
Related Videos
Leviton Decora Smart™ - Smart Home Products
Leviton Presents: How to Set Up the Decora Smart with Wi-Fi App for Android and iOS
Leviton Presents: How to Use the Decora Smart with Wi-Fi App to Create Schedules and Activities
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors