DH1KD-1BZ
DISCONTINUED
Decora Smart with HomeKit Technology 1000 Watt Dimmer
Leviton’s Decora Smart™ accessories with HomeKit™ technology are designed to streamline home control using HomeKit-enabled accessories. Apple® HomeKit technology provides an easy, secure way to control HomeKit-enabled accessories using Siri® voice control on your iPhone®, iPad® or iPod touch®. After installing your Decora Smart Dimmer, configure it from the Leviton Decora Smart Home app with just a few simple steps. The free Leviton app provides control of connected loads, grouping into rooms and zones for easy control, as well as access to customizable lighting control settings including fade rate, minimum/maximum brightness, LED response activity, bulb type selection and more. Decora Smart devices are designed for countries which follow NEMA standards including the United States, Canada and parts of South America.
Have Questions? Search the knowledge base.
UPC Code: 078477766637
Country of Origin : China
Product Information
Updated
- The Decora Smart Dimmer is HomeKit-enabled using Wi-Fi technology for residential applications
- No Hub Required for local app control
- Decora Smart Home app provides control over connected lights – dim/brighten your lights individually or turn off an entire room at once
- Use Siri on your iPhone, iPad or iPod touch to turn lights on/off or dim with just your voice
- Over The Air (OTA) firmware updates via Leviton Decora Smart Home App
- White and Light Almond color faces included and six color change kits available
- Rated for dimmable CFL and LED loads up to 450W
- Rated for incandescent loads up to 1000W
- Rated for fluorescent ballast loads up to 1000VA
- Soft fade on/off
- On/off LED (bottom) and Brightness Level LED (left side)
- Multi-location (3-way) dimming is achieved using up to 4 remote units, DD00R-DLZ.
- Hot, neutral, load and ground required for installation and traveler for muilti-switch applications optional.
- 5 Year Limited Warranty
Related Videos
Leviton Decora Smart™ - Smart Home Products
Leviton Presents: How to Install Decora Smart 1000W Dimmer: DZ1KD, DW1KD, DH1KD
Leviton Presents: How to Dim LED Bulbs and Fixtures Without Flickering
Related Products
Residential
ELECTRIC VEHICLE CHARGING
Commercial
ELECTRIC VEHICLE CHARGING