Loading...
Product added to your list. To view the list, Click Here

Single-Gang FD Box

FDBX1-Y

FD Box, Single-Gang, 26.0 Cubic Inch Capacity, 1" unthreaded conduit openings with reducers for 3/4" and 1/2" conduit , includes plugs for unused openings and stainless steel device mounting plate with ground wire, industrial grade - YELLOW

Leviton's Wetguard line of industrial watertight wiring devices are the most versatile, well-engineered watertight devices on the market. They meet IP66 and NEMA ratings for water ingress protection, and offer many significant advantages over competitive brands. Standard color options include yellow and gray with black available upon special request.

Color: Yellow

UPC Code: 078477518373
Country of Origin : United States

Product Information

  • Environmental Specifications

    Enclosure Rating : NEMA 4, 4X, 12 IEC IP66

    Environment : Wet

    Operating Temperature : -29°C to 60°C

  • Material Specifications

    Box : Rigid PVC

    Frame (2-and 3-gang) : Valox PBT

    Gasket (2-and3-gang) : Santoprene TPV

    Grounding Wire : Green #12AWG Stranded Copper, 8" Long

    Mounting Plate : Stainless Steel

    Reducers/Plugs : Rigid PVC

    Threaded Inserts : Brass

  • Mechanical Specifications

    Box Volume : 26.0 cu in/426 cu cm

  • Product Features

    Brand : Wetguard

    Color : Yellow

    Device Type : FD Box

  • Standards and Certifications

    cULus : Listed

Related Videos

Wetguard

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications