DZS15-1LZ
DISCONTINUED
Suggested Replacement SKUs:
Z-Wave Enabled 1800VA Scene Capable Switch, 3-way or Remote Capabilities, with LED Locator - White/Ivory/Light Almond
The wireless Leviton DZS15 is a Z-Wave enabled universal switch designed for use for most residential lighting and motor applications. A large range of load types are supported including incandescent, halogen and magnetic low voltage, electronic low voltage, fluorescent, and motor loads up to ½ horse power. The DZS15 is fully compatible with the Wink Hub, Samsung SmartThings, as well as all other certified Z-Wave controllers. As an extension to these hubs, Amazon Echo, Fire TV, Echo Dot, and Amazon Tap may be utilized for voice control over your DZC lighting products.
UPC Code: 07847769403
Country of Origin : China
Product Information
- The DZS15-1LZ has two options for hardwired 3-way applications. In general the VP0SR-10Z coordinating solutions will work in most wiring situations, while the VP0SR-1LZ matching provides an enhanced user experience with locator LED but will not work in all wiring applications.
- 15A Scene Capable Switch
- Compatible with Z-Wave hubs, security systems, and automation systems
- 1800W Incandescent, Resistive, Halogen, Fluorescent, Inductive
- 120V 60HZ, neutral required
- White, Light Almond and Ivory faces included
- Compatible with Z-Wave Network Wide Inclusion, Beaming and Security
- Scene capable
- Transient surge suppression built-in
- Not for use with vizia rf+ systems
Related Videos
Leviton Decora Z-Wave Controls (DZC)
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors