Loading...
Product added to your list. To view the list, Click Here

1374-1

15 Amp, 125 Volt, NEMA 5-15R, 2P, 3W, Snap-In Receptacle, Straight Blade, Grounding, Leads 14GA 6 Inch Long Wired - Black

UPC Code: 078477170250
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here
NEMA 5-15R

Product Information

  • Material Specifications

    Body Material : Thermoplastic

    Clip Material : Plastic

    Color : Black

    Face Material : Thermoplastic

    Panel Opening : .95 x .95

    Panel Thickness : .031 - .080

  • Mechanical Specifications

    Amperage : 15 A

    Body Material : Thermoplastic

    Clip Material : Plastic

    Color : Black

    Face Material : Thermoplastic

    Grounding : Grounding

    NEMA : 5-15R

    Panel Opening : .95 x .95

    Panel Thickness : .031 - .080

    Pole : 2

    Standards and Certifications : UL/CSA

    Termination : Leads 14GA 6 Inch Long

    Voltage : 125 VAC

    Warranty : 2-Year Limited

    Wire : 3

  • Product Features

    Amperage : 15 A

    Body Material : Thermoplastic

    Color : Black

    Device Type : Snap-In

    Face Material : Thermoplastic

    Grounding : Grounding

    NEMA : 5-15R

    Pole : 2

    Standards and Certifications : UL/CSA

    Termination : Leads 14GA 6 Inch Long

    Type : Snap-In

    Voltage : 125 VAC

    Warranty : 2-Year Limited

    Wire : 3

  • Standards and Certifications

    CSA Certified : LR-2781

    NOM : 057

    UL Listed : File E13399

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications