LEV Series Mechanical Interlocks incorporate a safety disconnect switch and an IEC receptacle in a non-metallic watertight enclosure. The interlock mechanism prevents the making and breaking of power under load. Devices with Inform Technology feature local and remote monitoring. By integrating IIoT technology, users can identify disturbances that can impact machine performance and minimize unplanned downtime.
Start minimizing your downtime NOW!
The LEV Series includes a full offering of IEC 60309-1 and 60309-2 pin & sleeve devices including plugs, connectors, receptacles, inlets, backboxes and mechanical interlocks designed to simplify installation, endure the harshest environments and improve safety and productivity. Devices with Inform technology provide smarter electrical connections by integrating with Industrial Internet of Things (IIoT) technology to support predictive maintenance schemes.
Mechanical Interlocks
Plugs, Connectors, Inlets & Receptacles
LEV Series plugs, connectors, inlets and receptacles provide safe and reliable power connections in any environment. Plugs and connectors with Inform Technology offer visual power indication, increasing facility safety and allowing for faster troubleshooting when there is a power problem with connected equipment.
Looking for Marine Grade Pin & Sleeve?
Check out our line of 100 Amp plugs, connectors, and receptacles for dockside power - the industry's only ABYC certified pin & sleeve!

Cost Savings Calculator
With all of the above features, LEV Series IEC 60309 plugs and connectors can be wired and assembled significantly faster than competition. By entering your project details, including the number of devices to be wired and assembled, as well as your labor rate, you can see just how much time and money you can save by switching to LEV Series plugs and connectors.

Superior Performance & Construction
LEV Series devices were designed to withstand any wet or harsh location with the highest and most comprehensive ratings on the market, featuring IP66, IP67, IP68 (industry exclusive!) and IP69K ratings. An NSF certification ensures a hygienic design, improving plant sanitation and decreasing the risk of contamination and physical hazards. LEV Series devices are tested to endure impact at the most extreme temperatures – guaranteeing superior performance in any environment.

Superior Watertight Ratings
LEV Series Pin & Sleeve devices are built to withstand any wet and harsh location with the highest and most comprehensive ratings on the market. Our IP68 rating is an industry-exclusive.
On-Device Local Monitoring
LED STATES
- Steady GREEN – Normal Operating Condition
- Flashing YELLOW – Warning/Minor Fault
- Flashing RED – Abnormal Operating Condition/Major Fault
- OFF – Normal Power OFF


Remote Monitoring Via Inform App
In addition to local monitoring data, remote monitoring via Wi-Fi allows for 24/7 access to insights of all devices, such as:
- Enclosure temperature
- Enclosure humidity
- Liquid accumulation
- Line- and load-side voltage values
- Ground continuity
- Support materials
Watch LEV Series In Action
Resources
How can we help you?
Speak to one of our Pin & Sleeve Specialists.