Developed from the ground up, the revolutionary V-Rail Spot brings best in class light levels with unmatched flexibility in placement and spacing within a complete system.
Uniquely designed to illuminate stairways, ramps and paths of egress. Available in 1.5” and 1.9”, V-Rail also performs as a handrail or guardrail. Capable of delivering high levels of uniform light at an excess of 10 footcandles. This award-winning luminaire offers superior performance levels, craftsmanship, elegant design aesthetics and symmetrical or asymmetrical light distribution.
Spot Features
- Best in class performance up to 200lm/ft delivered
- Patent pending design with dedicated symmetrical & asymmetric optics
- Designed, manufactured and shipped as a complete system for optimal performance
Light Distribution
Symmetrical
Symmetrical
Variable Spacing
5-Foot Spacing On Center
2-Foot Spacing On Center
Linear Features
- IVR15 - Innovative optical system includes integral reflector and light shaping diffuser.
- IVR2 - A unique reflector system allows for symmetric or asymmetric light distributions.
- Precise shaping, control, and efficient light distribution. 30º Asymmetric | 35º Narrow | 60º Flood
Seamless Craftmanship
Intense Lighting will fabricate the rail system to the provided specifications. Custom made with exact precision, V-Rail custom seamless is ideal for projects requiring a truly stunning aesthetic. V-Rail is available in post, embedded, or wall mount applications. 316 stainless steel option is the recommended style for coastal applications.
*Modular application available
Light Distribution
Symmetrical
Asymmetrical
Wide Symmetrical
Straight, Curved or Mitered Rail
Standard Straight Rail
With Linear & Spot Systems
Custom Curved Rail
With Spot System
Custom Mitered Rails
With Linear & Spot Systems
Mounting Types
Post
Embeded Post
Wall
Custom
Infill Options
Cable
Rod
Glass
Perforated Metal
Multiple Wall Brackets Styles
(For Wall Mount)
Finishes
Stainless Steel
Brushed #4
White
Powder Coat
Black
Powder Coat
Silver
Powder Coat
Bronze
Powder Coat