Loading...

Hospitality Solutions

Ambient, Task & Accent Recessed Lighting

Ambient, Task & Accent Recessed Lighting

Cultivate An Unforgettable Experience

Guests interact with light before anything else. An inviting, well-lit space sets the tone for the kind of experience someone will have. Hospitality revolves around designs that elicit a sense of comfort and home, all while serving countless purposes.

How do we ensure continuity across a project that varies from uniformly illuminated common spaces such as lobbies, to bars and restaurants needing accent lights that create just the right mood? At Intense, we develop families of luminaires with a wide range of configurability that help maintain continuity throughout an entire space.

Lighting That Works With Your Space

     

Lighting That
Makes An Impression

Architectural Versatility | Wet Location | Full Range of CCT's

Complex applications require custom solutions. Large open spaces demand even, general illumination while architectural elements and textures typically require precise, high impact accent lighting.

Wet Location
Architectural Versatility
Lay The Groundwork For Cohesive Environements
Full Range of CCT's

Transformative & Flexible Lighting

Hospitality lighting should be designed to influence an alluring, inviting atmosphere. Specification grade solutions such as precision beam control, architectural deep dimming, and designer trims make choosing your lighting a cinch.

As needs change, your lighting needs to adapt. Expansive options all within one product family ensure seamless adjustments and uniform illumination.

Low Glare Deep Set LED
Adjustable Accents
Field-Changeable Optics and Accessories

Take Control, Set The Mood.

Dial in just the right mood with tunable white technology. Teh ability to preset the CCT of luminaires in a space throughout the day can help transform spaces by adjusting the lighting depending on how they are used throughout the day.

6500K to 2700K Tunable White

Wind Down, Get Comfortable

There’s no denying the comfort we all feel from warm incandescent light sources. Providing an old school feel with new school performance, Warm Dim emulates the same warm glow with the flexibility of LEDs. Fill your space with beautiful, warm light that transforms the guest experience.

3000K to 1800K Warm Dim 

Control At Your Fingertips

Stay connected with countless options
Compatible with modern control systems.

Lighting and controls play an important part in a hospitality application. Enhance gues experiences for an unforgettable stay and improve space functionality while meeting energy code compliance.

Tailor lighting to promote a welcoming environment that builds brand loyalty and repeat business. From 0-10V to DMX512 our luminaires are compatible with all major control types.

Architectural Dimming Down to 0.1%
0-10V, Lutron and DMX Options

The Perfect Downlight For Any Space

   

   

   

MX 3.5-Inch Downlighting

  • Up to 1850 lumen
  • Title 24 & Energy Star Compliant
  • Over 100+ Trim Compatibility
  • Warm Dimming, Tunable White & Beam Wireless Optic Options
  • Best for common use spaces such as lobbies, restaurants, and bars
     
Extensive Housing Options
Air-Tight IC
Chicago Plenum
Non-IC & Remodel Options
Extended Collar
5/8 Inches to 2 Inches
Horizontal & Vertical Adjustments
368º of Rotation
35º of Tilt 
Performance Optics
9º | 12º | 24º | 36º and 50º
Trimmed
Trimless
Wood Ceiling
Downlight
Adjustable
Wall Wash
Pinhole
2-Inch Regressed
Half-Inch Regressed
Non-Conductive
Flat Mount
White Finish
Black Finish
Satin Nickel Finish
Antique Bronze Finish

Gravity Downlighting

  • Up to 10,000 lumens
  • Round or Square Aperture
  • Downlight, Adjustable, Wall Wash, Remodel & Shallow
  • Easy New Construction & Remodel (Non-IC) Installation
  • Extensive Dimming Options
  • Available in 2, 4, 6 or 8-inch Apertures
     

4" Downlight
Round or Square

Adjustable Collar Height (1/2"-2-1/4")

4" Downlight Remodel

4" Adjustable
Round or Square

40° Tilt & 360° Horizontal Rotation

4" Wall Wash
Round or Square

Asymmetrical Distribution for Even Wall Illumination
Trimmed
Trimless
Downlight Round Open
Downlight Square Open
Downlight Round Lensed
Downlight Square Lensed
Downlight Remodel Open
Downlight Remodel Lensed
Downlight Shallow Open
Downlight Shallow Lensed
Adjustable Round
Adjustable Square
Wall Wash Round
Wall Wash Square
Clear Finish
Haze Finish
Black Finish

LC/LD 4-Inch Downlighting

  • Up to 1500 lumens
  • Ingerent airtight IC and CCEA rated for Chicago Plenum
  • 2-Step MacAdam binning and 92 CRI Standard
  • Suitable for damp location
  • Single housing that accepts both square and round trims
  • Best for guest rooms and hallways
     
Round Downlight
Square Downlight
Round Wall Wash
Square Wall Wash
Drop Lens
Round Adjustable
Black Finish
Satin Nickel

SD Downlighting

  • Optics offerings from 30° to 70°
  • Ranging from 100-4000lm
  • 2-Step MacAdam binning and 90 CRI Standard
  • Available in 4, 6 or 8-Inch Apertures
  • Available in White, Clear, and Haze
  • Best for back of house
     
Round Downlight
Square Downlight
Round Wall Wash
Square Wall Wash

XS 2-Inch Downlighting

  • Up to 1100 lumens
  • Dual purpose housing in remodel or new-construction
  • All-in-one driver with 0-10V and phase dimming
  • 2-Step MacAdam ensuring color consistency
  • Best for room entrances and bathrooms
     
Round/Square Downlight
Round/Sqare Adjustable
Round/Sqare Wall Wash

     

Downloads & Resources
Hospitality Solutions Brochure
Ambient, Task & Accent Recessed Lighting