Loading...

Vintage RLM Luminaires

Vintage RLM

Inspired by classic industrial lighting fixtures, redesigned with the latest LED technology, modern materials, and finishes

Shade & Finish Options

  • Minimalist designs integrate within a variety of applications and décors
  • Warehouse, Deep Bowl and Sign Lighter Shapes
  • Durable Spun Aluminum
  • Jet Black, Evergreen, Sky White and Vintage Steel standard finishes are high gloss polyester powder coat with excellent corrosion resistance properties
  • 177 Custom RAL Colors available; Custom Finishes require additional lead time and extra charge
  • Rated for Outdoor/Wet and Indoor Applications

 

DETAILS
CTVRLMshades
CTVRLMmntgopt

Mounting Options

  • Multiple mounting choices for a wide range of applications
  • Four Pendant options and five Gooseneck designs
  • Powder Coated Schedule 40 Carbon Steel Pipe Stems and Aluminum Pipe Goosenecks
  • All exposed Hardware is Stainless Steel
  • Powder Coated Cast Aluminum LED Driver Enclosure with integrated back Mounting Plate or Powder Coated Cast Aluminum Wall Flange, for E26 Socket option, included with Mounting Option

 

DETAILS

Light Source Options

LED Module

  • Up to 3700 Delivered Lumens (3000K)
  • 120-277VAC Input, 0-10V Dimming
  • 2700K, 3000K, 3500K, 4000K Color Temperatures; 90+ CRI
  • ENERGY STAR© Certified, T24 JA8 Listed

E26 Base Socket

  • Accepts one (1) 120VAC E26 Medium Screw Base Edison Lamp:
    150W Max Outdoor; 300W Max Indoor

 

DETAILS
CTVRLMsource
CTVRLMsmCVR

Vintage RLM Luminaires Brochure