The Declare Label discloses product components and information on overall compliance with relevant requirements of the Living Building Challenge (LBC), helping Specifiers select products for buildings that better support human and environmental health
The Eclipse Curve Family is a platform of flat-back cylinder luminaires
designed to provide uniformity in form and function
- Sleek design with superior performance
- Multiple mounting styles for any application
- Wide range of wattage/lumen outputs, luminaire sizes, and beam distributions
- Specification grade performance TIR optics
- Field interchangable optics within each fixture size to allow for changing environments


- Constructed of extruded and machined aluminum
- Single, high lumen output multi-chip LED array, available in 2700K, 3000K, 3500K and 4000K CCT; 90+ CRI
- Engineered TIR optics provide a smooth uniform beam, maximizing output and minimizing glare
- cETLus Certified to UL standards on base models; suitable for dry locations
- Covered by ConTech’s full five (5) year replacement guarantee after date of purchase