Loading...

Can I install a Decora Smart® Zigbee Device outside, in an attic or an unheated garage?

Decora Smart Zigbee Devices are designed for indoor use only.  When developed the testing and component ratings were chosen for installed applications from 0°C - 40°C (32°F - 104°F).  The operating humidity specification is 0-90% non-condensing.   In most climates the Decora Smart Zigbee products would not be recommended for outside an attic or an unheated garage.