Loading...

Will my ceiling fan work with the ZW4SF Fan Speed Controller?

The ZW4SF Z-Wave Fan Speed controller works with most ceiling fans.  To be 100% certain we need to look closer at the fan and the control options that are included with the fan. 

Fan manufacturers tend to take 3 approaches towards fan speed control:

  1. Pull chain speed control
    • If a fan uses a pull chain, set the fan to high and it will be compatible with the ZW4SF controller.
  2. The fan includes an RF Kit that includes a receiver and a transmitter
    • If the receiver can be disconnected and the fan wired to high speed the ZW4SF controller will be compatible.
  3. The fan speed receiver or power line controls are built into the fan motor and cannot be removed
    • Unfortunately these systems are proprietary, determining compatibility may require research or asking the manufacture if their fan can be controlled by a 3rd party fan speed controller
    • In some cases the digital controls can be set to 100% and work properly
    • Several incompatibilities have been reported
      • Fan will turn off if the selected speed is lowered below 100%
      • When turned on the fan will not turn unless a button from the RF remote is pressed
      • Fan must be set to 100% before changing to a lower speed

In all cases a ZW4SF is not designed to control a fan light kit

  • The lights will need to be controlled on an additional conductor and separate dimmer such as the DZ6HD.