Loading...

Can I install a Decora Smart Z-Wave Device outside, in an attic or an unheated garage?

Decora Smart Z-Wave Devices are designed for indoor use only. When developed the testing and component ratings were chosen for installed applications from 0°C - 40°C (32°F - 104°F). The operating humidity specification is 0-90% non-condensing. In most climates the Decora Smart Z-Wave products would not be recommended for outside an attic or an unheated garage.