Loading...

Can I install a Decora Smart Homekit Device outside, in an attic or an unheated garage?

Decora Smart Homekit Devices are designed for indoor use only.  When developed the testing and component ratings were chosen for installed applications from 0°C - 40°C (32°F - 104°F).  The operating humidity specification is 0-90% non-condensing.   In most climates the Decora Smart Homekit products would not be recommended for outside an attic or an unheated garage.