Loading...

Will my Ceiling Fan work with the DW4SF or D24SF Fan Speed Controller?

The Decora Smart® Wi-Fi Fan Speed controllers work with most ceiling fans.  To be 100% certain, we need to look closer at the fan and the control options that are included with the fan. 

Fan manufacturers tend to take 3 approaches towards fan speed control:

  1. Pull chain speed control
    • If a fan uses a pull chain, set the fan to high and it will be compatible with the DW4SF/D24SF.

  2. The fan includes an RF Kit that includes a receiver and a transmitter
    • If the receiver can be disconnected and the fan wired to high speed, the DW4SF/D24SF will be compatible.

  3. The fan speed receiver or power line controls are built into the fan motor and cannot be removed
    • Unfortunately these systems are proprietary. Determining compatibility may require research or asking the manufacture if their fan can be controlled by a 3rd party fan speed controller
      • In some cases, the digital controls can be set to 100% and work properly
      • Several incompatibilities have been reported
        • Fan will turn off if the selected speed is lowered below 100%
        • When turned on, the fan will not turn unless a button from the RF remote is pressed
        • Fan must be set to 100% before changing to a lower speed

In all cases, a DW4SF/D24SF is not designed to control a fan light kit

  • The lights will need to be controlled on an additional conductor and separate dimmer, such as the D26HD or DW6HD.