It is quick and easy to change the faceplate of your Decora Smart Switch or Dimmer to a different color.
Removing Your Face Plate:
- Remove the wall plate and if applicable the screwless wall plate sub plate
- As long as the switch or dimmer is installed in the wallbox with no wires exposed power can remain on
- If wires are exposed and the switch or dimmer is connected power, please turn the power off at the breaker
- Push in sides at bottom tabs and pull outward to release the color change kit