Loading...

Can I add a Decora Smart Wi-Fi Product to an AFCI Or GFCI protected circuit?

Yes, Decora Smart Wi-Fi products are compatible with both AFCI and GFCI protected circuits.  When you have a choice, the recommendation is to use a DW or D2 product which has a neutral.  In most applications a DN product will be compatible with GFCI protection.  Theoretically, due to the DN - No Neutral design it would be possible to encounter a compatibility issue when installing more than 5 devices on a GFCI protected circuit.