Loading...
Product added to your list. To view the list, Click Here

Fire-Rated Baffle Slim Downlight with Selectable CCT, 6-inch Round Aperture

FBR60-S1W

Leviton's 6-inch Two-hour Fire-Rated Slim Downlight complies with UL 263, ASTM E119, and CAN/ULC S101. Installation is simple with easy mount steel clips that create a secure fit in the ceiling. Edge-lit optical system with diffuse polycarbonate lens produces uniform light distribution making it suitable for any application. Ideal for new construction and remodel applications, no need for recessed can or j-box. Select from five (5) color temperatures: 2700K (Warm White), 3000K (Soft White), 3500K (Neutral White), 4000K (Cool White), or 5000K (Daylight) with a simple switch. Direct mount design provides 1350 lumens of light output; pair it with one of many Leviton compatible dimmers for the desired light level needed for any space:

  • SureSlide: 6672, 6674, 6674N, 66DF
  • Decora Smart Wi-Fi: D26HD, DN6HD, D2MSD, D2ELV
  • Decora Digital: DDL06-BL, DDM06, DDMX1, DDE06
  • Decora Evolve: VM2D3, VMDD3
  • Decora Slide: DSE06, DSM10, DSL06
  • Decora Slide with Lever Edge: ESL01
  • Decora Smart Z-wave: ZW6HD
  • IllumaTech: IPE04, IPL06
  • Trimatron Rotary: RDL06, RNL06
  • Toggle Slide: TSL06, TSM10
UPC Code: 078477028049
Country of Origin : Please Contact Customer Service

Product Information

  • Product Features

    Product Aperture Size : 6-Inch Round

    Input Power : 15W

    Lumen Output : 1350Lm

    Input Voltage : 120VAC, 60Hz

    Dimming Technology : 120V Forward- or Reverse-Phase Dimming down to 10%

    Correlated Color Temperature : Selectable CCT: 2700K / 3000K / 3500K / 4000K / 5000K

    Color Rendering Index : 90+

    R9 : High color performance with R9 value greater than 50

    Color Consistency : 4-Step MacAdam Ellipse binning to achieve Fixture to Fixture Color Consistency

    LED Life (Hours) : 50,000 Hours @ 70% Lumen Maintenance

    Cutout Size : 6-1/4-Inches

  • Environmental Specifications

    Operating Temperature : -20°C (-4°F) to 40°C (104°F)

    Listing : Suitable for Wet Locations, Covered Ceiling

  • Material Specifications

    Material : Die-cast Aluminum Trim and Carbon Steel Housing

    Lens : Frosted Polycarbonate

    Box Material : Formed Galvanized Steel Remote Driver Enclosure / Junction Box

    Finish : Matte White Trim and Red painted housing

  • Standards and Certifications

    Duration Of Fire Protection : 2-Hour Fire Rated, Complies with UL 263, CAN/ULC S101 and ASTM E119

    cETLus : Listed in accordance with UL 1598 and CSA C22.2 No. 250.0

    Energy Rating : ENERGY STAR® Certified

    Listing : Compliant with ASTM E283 (Air Leakage Rate 2.0 CFM or less)

    Housing : Insulated Ceiling (IC) Rated

    Title 24 Compliant : Complies with Title 24 Part 6 JA8 High Efficacy LED Light Source Requirements

    National Electric Code (NEC) : Suitable for use in clothes closets when installed in accordance with NEC® 410.16 (A)(1) (C)(3) spacing requirements

  • Warranty

    Warranty : Five (5) year replacement after date of purchase

  • 6-inch Round Aperture delivers 1350 Lumens at 15W
  • Regressed Lens with Baffle for less glare and improved visual comfort
  • Field selectable Color Temperature (2700K to 5000K)
  • Light Engine consists of 90+ CRI LEDs with R9>50 and color accuracy within 4 SDCM
  • IC Rated: Suitable for direct contact with insulation
  • Closed-cell Gasket included for use in Wet Location and Air-tight installations
  • 120V Forward- or Reverse-Phase Dimming down to 10%
  • ENERGY STAR® Certified
  • 50,000 Hours @ 70% Lumen Maintenance
  • Five (5) year replacement after date of purchase

The Perfect Combination

Pair Baffle Slim Downlights with a compatible dimmer for a total lighting solution that will provide years of quality illumination and reliable performance.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications