Loading...

Adjustable Slim Downlight with Selectable CCT, 4-inch Round Aperture

DAR40-S1W

Leviton’s 4-inch round aperture Adjustable Slim Downlight, with selectable color temperature, offers the performance, ease of use and flexibility valued for today’s residential and light commercial applications. A direct mount downlighting solution that does not require an existing Housing or Junction Box and is fully adjustable: up to 80° of tilt and 350° of rotation. Users can change the color temperature of the light between 5 different values ranging from 2700K to 5000K with a simple switch. Pair this downlight with one of the many Leviton compatible dimmer control options to adjust for the desired light level. A total lighting solution that will provide years of quality illumination and reliable performance. 

Compatible with Leviton Dimmers:

  • SureSlide: 6674, 6674N, 66DF
  • Decora Smart Wi-Fi: D26HD, DN6HD, D2MSD, DWVAA
  • Decora Smart Z-wave: ZW6HD
  • Decora Digital: DDL06-BL, DDM06, DDMX1, DDE06
  • Decora Slide: DSE06, DSM10, DSL06
  • Decora Evolve: VM2D3, VMDD3
  • IllumaTech: IPE04, IPL06
  • Trimatron Rotary: RDL06, RNL06
  • Toggle Slide: TSL06, TSM10
UPC Code: 078477023662
Country of Origin : Please Contact Customer Service

Product Information

  • Product Specifications

    Product Aperture Size : 4-Inch Round

    Input Power : 10W

    Lumen Output : 820Lm

    Input Voltage : 120VAC, 50/60Hz

    Rating : Meets Class A Sound Rating

    Dimming Technology : Forward or Reverse Phase Dimming from 100% - 10%

    Correlated Color Temperature : Selectable CCT: 2700K / 3000K / 3500K / 4000K / 5000K

    Color Rendering Index : 90+

  • Environmental Specifications

    Operating Temperature : -20°C (-4°F) to 40°C (104°F)

    Listing : Suitable for Wet Locations

  • Material Specifications

    Material : Die-cast Aluminum Housing

    Color : Polycarbonate Lens

    Color : Formed Galvanized Steel Remote Driver Enclosure / Junction Box

    Color : Matte White

  • Standards and Certifications

    Housing : Insulated Ceiling (IC) Rated

    Listing : cETLus Listed, Suitable for Wet Locations, Compliant with ASTM E283 (Air Leakage Rate 2.0 CFM or Less)

    Energy Rating : ENERGY STAR® Certified

    Title 24 Compliant : Complies with Title 24 Part 6 JA8 High Efficacy LED Light Source Requirements

    Application : Suitable for use in clothes closets when installed in accordance with NEC® 410.16 (A)(1) (C)(3) spacing requirements

  • Direct mount downlighting solution; no existing housing or junction box required
  • 4-inch Round Aperture delivers 820 Lumens at 10W
  • Polycarbonate Diffusion Lens is fully adjustable: up to 80° of tilt and 350° of rotation
  • Field selectable Color Temperature (2700K to 5000K)
  • Light Engine consists of 90+ CRI LEDs with color accuracy within 4 SDCM
  • 50,000 Hours @ 70% Lumen Maintenance
  • IC Rated Die Cast Aluminum Housing
  • Diffuse Polycarbonate Lens
  • Closed-cell Gasket included for use in Wet Location and Air-tight installations
  • 120VAC Forward and Reverse Phase Dimming

The Perfect Combination

Pair Baffle Slim Downlights with a compatible dimmer for a total lighting solution that will provide years of quality illumination and reliable performance.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications