Loading...

Submeter, Indoor, 120/240V, 1 Phase 3 Wire, Max 400A, 2 Split Core Current Transformers, Electric Meter Kit

1K240-4W

Series 1000 Submeter, 120/240V 400A 1P/3W Indoor Kit with 2 Split Core Current Transformers (CT)

The Leviton VerifEye™ Series 1000 line of revenue-grade submeters meets all measurement and verification-based opportunities including load management and LEED rating achievement. Designed to provide a simple and effective process for accurately capturing measurements of power consumption, Series 1000 submeters are easy to specify and install for new construction and retrofits.

Do you have a question about submetering?

Contact us to learn more.

UPC Code: 078477597422
Country of Origin : United States

Product Information

  • Electrical Specifications

    Amperage : 400 A

    Voltage : 120/240 VAC 1PH 3W

  • Product Features

    CTs Included : 2 Split Core CTs

    Communication : Pulse Output

    Enclosure : Indoor (NEMA 1)

    Meter Configuration : Single Meter

    Product Line : Series 1000 Kit

  • Type

    Product Type : Submeter and Current Transformer(s)

  • Standards and Certifications

    Buy American Act (BAA) Compliant : Yes

  • Measures kWh and demand (optional)
  • Conforms to all applicable standards of ANSI C12.1
  • Equipped standard with an Isolated Pulse Output channel for easy AMR/BAS/BMS/EMS interface
  • Utilizes revenue-grade 0.5% accuracy class 0.1A secondary solid core Current transformers (CTs) that conform to all applicable ANSI requirements or 1.0% accuracy split-core CTs
  • Up to three sets of CTs per phase can be paralleled per meter without the need for a meter multiplier
  • Enclosure options include surface mount industrial grade JIC steel indoor and NEMA 4X outdoor
  • Interfaces with numerous communication systems – Hardwired Automatic Meter Reading (AMR) or wireless AMR
  • Large LCD display shows kWh and optional peak and instantaneous kW with Demand Reset
  • Load Indicator LED verifies meter functionality
  • Reverse Phase Indicator LED illuminates if the meter is improperly installed
  • CT lead length maximum: 48”
  • UL/cUL Listed Energy Usage Monitor per CCN FTRZ
  • Five year warranty

Related Videos

How to Wire a VerifEye Series 1000 Submeter for Single-Phase Applications
Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
How to read Current Transformer Ratings for Submeters - Video
Current Transformer (CT) Installation and Orientation for Submeters - Video
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications