Loading...

17 Series Female Panel Receptacle, 90-Degree, Threaded Stud, 250-750MCM

17R22-G

DISCONTINUED

17 Series Female Panel Receptacle, Cam-Type, 90-Degree, Taper Nose, Threaded Stud, Industrial Grade, 250-750MCM, 690 Amp - GREEN

The 17 Series Taper Nose connectors withstand grueling, heavy-duty industrial use. Applications include generator test stations, water purification plants, electro-chemical machining equipment and other general industrial uses.

UPC Code: 078477991978
Country of Origin : Please Contact Customer Service

Product Information

  • Electrical Specifications

    Max. Amperage : 690 Amp

    Max. Voltage : 600 Volt

  • Material Specifications

    Contact Material : Brass

    Sleeve Material : Santroprene TPV

  • Mechanical Specifications

    Cable Range : 250-750MCM AWG

    Connection Type : Threaded Stud

    Gender : Female

  • Product Features

    Cable Range : 250-750MCM AWG

    Color : Green

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications