Submeter, 120V, 1 Phase 2 Wire, Single Element, 100A Mini Meter, 0.1kWh, No Enclosure, LCD Counter, Electric Meter, 1 Split Core Current Transformer Included
MSNCT-1SP
DISCONTINUED
Discontinued Product. Gen3 Single Phase Mini Meter Submeter, 0.1kWh, 2W 120V 100A LCD Module with 1 Split core CT
The Leviton VerifEye™ Mini Meter™ OEM Modules line of revenue-grade submeters meets the requirements for all single phase, tenant billing applications. Designed to provide a simple and effective process for accurately capturing measurements of power consumption, Mini Meters are easy to specify and install for new construction and retrofits.
Do you have a question about submetering?
Contact us to learn more.
UPC Code: 078477860731
Country of Origin : United States
Product Information
Electrical Specifications
Amperage : 100 A
Voltage : 120 VAC 1PH 2W
Product Features
CTs Included : 1 Split Core CT
Communication : Pulse Output
Enclosure : No Enclosure
Meter Configuration : Single Meter
Product Line : Mini Meters
Product Type : Electric Submeter
- Measures kWh
- Conforms to all applicable standards of ANSI C12.1 and C12.20
- Equipped with an isolated pulse output for automated meter reading
- Available in indoor flush mount enclosure
- Available in NEMA 4X indoor/outdoor enclosure packages and Multiple Meter Units (MMUs) from 2-19 meters
- Utilizes revenue-grade 0.5% accuracy class 0.1A secondary solid core current transformers (CTs) and is ANSI C12.20, system accuracy is .5%
- UL/cUL Listed
- Five year warranty