LW135-PB
DISCONTINUED
Discontinued Product. Color Pro Strip, 3W RGB LED, 35°, 5-15 Plug, Black Finish
The Color Pro Strip is a wash LED lighting fixture perfect for near-wall wash applications and other wash applications where linear fixtures are appropriate. For continuous washes, strips should be mounted end-to-end.UPC Code: 07847758785
Country of Origin : China
Product Information
- 35 Degree Field Angle (Field angles can vary +/- 5 Degrees)
- (264) 10mm LEDs
- LED Package (RGB - Red (96), Green (72), Blue (96))
- Digital Display
- Flicker-free 400Hz refresh rate
- Control Options (DMX512, Audio-Trigger built-in microphone)
- Operating Mode (Master/Slave - Stand-Alone)
- Center mounting yoke and dual-end mount-ing points
- DMX Operating Modes (Mode P - 12 channels; 4 x Red, Green, Blue) (Mode A - 16 Channels; Red, Green, Blue, Dimmer/Strobe) (Mode F - 6 Channels; Dimmer, Red, Green, Blue, Strobe, Macros) (Mode H - 24 Channels; 8 x Red, Green, Blue) (Mode L - 40 Channels; 8 x Red, Green, Blue, Dimmer, Strobe)
Residential
LOAD CENTERS
- Traditional Circuit Breakers
- Smart Circuit Breakers
- Outdoor Meter Main
- Indoor Load Centers
- Outdoor All-in-One
- Main Circuit Breakers
- Covers & Doors
- Traditional Circuit Breakers
- Surge Protective
- Accessories
- Canadian Load Centers
- single family residences
- Multi-Dwelling Units (MDU)
- Utility Products for Residential