30 Space Outdoor All-In-One Meter Load Center Combo with 125A Main Circuit Breaker
LP312-MC
DISCONTINUED
Suggested Replacement SKUs:
Outdoor All-In-One Meter Load Center Combination with 125A Main Circuit Breaker Factory Installed, 30 Spaces, NEMA 3R Rated. Side-by-Side Construction, Surface Mount. Includes Enclosure and Ring-Type Door.
- EASY - Leviton's revolutionary design allows the entire Load Center to be wired at rough-in without any circuit breakers present.
- SUPERIOR CONDUCTIVITY - All Leviton Load Centers come standard equipped with tin plated copper bussing rated to 225A
- ORGANIZED - Notches stamped into the enclosure for cable ties promote secure and neat wiring.
- UTILITY REQUIREMENT - EUSERC Approved
UPC Code: 07847799994
Country of Origin : Mexico
Product Information
Updated
- US10658142
- US10971319
- US11887798
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Smart Breakers and the Leviton Load Center | Leviton Answer Series
Hands-On with The Leviton Load Center with Cerrone Builders and Barlow Electric
Introducing The Smart Leviton Load Center with Energy Consumption, Alerts and Control
Leviton Presents: The Leviton Load Center
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors