Pin & Sleeve Back Box
BX60-M
Metallic 15° Angle Back Box for 60A Pin & Sleeve Inlets and Receptacles, Die Cast Aluminum, 1.5” NPT, Reducer Included
*Note: If you are using an inlet/receptacle that is NOT LEV Series, you must also purchase an AP60 adapter
UPC Code: 078477969830
Country of Origin : United States
Product Information
Updated
Material Specifications
Material : Die Cast Aluminum
Product Features
Accessory Type : Back Box
Amperage : 60 A
Box Volume : 38.9 cu in
Color : Gray
Device Type : Accessory
Standards & Certifications
cULus : Listed to UL 514A
Residential
ELECTRIC VEHICLE CHARGING
Commercial
ELECTRIC VEHICLE CHARGING