2-Gang Combination, 1-Toggle 1-Telephone/Cable Wallplate, Standard Size, Thermoset, White
88077
2-Gang 1-Toggle 1-Telephone/Cable .406 Device Combination Wallplate, Standard Size, Thermoset, Strap Mount - White
Leviton Combination Wallplates come in a variety of configurations and gangs, and are available in a broad selection of materials including, aluminum, brass, stainless steel and plastic, and in an assortment of colors. If you have a unique application, Leviton can also customize a wallplate for a specific job.
Product Information
Product Features
Color : White
Gang : 2
Material : Thermoset Plastic
Mount : Strap
Size : Standard
Standards and Certifications : UL/CSA
Type : Combination