Loading...
Product added to your list. To view the list, Click Here

1-Gang Decora Wallplate, Standard Size, Non-Magnetic Stainless Steel

84401-G40

1-Gang Decora Device Wallplate, Standard Size, 302 Stainless Steel, Non-Magnetic, Device Mount, Over-Molded Gasket - Stainless Steel

  • Construction provides a durable, easy-to-clean solution for demanding environments
  • When installed properly on a flat, smooth surface:
    • Reduces liquid seepage & intrusion during frequent and stringent cleanings
    • Minimizes air seepage; suitable for cleanrooms and pressure applications
  • For use with decorator shaped wiring devices, including switches, receptacles and occupancy sensors
UPC Code: 078477682500
Country of Origin : China

Product Information

  • Product Features

    Color : Stainless Steel

    Feature : Over-Molded Gasket (UL 94 Compliant)

    Gang : 1

    Material : 302 Stainless Steel

    Mount : Device

    Size : Standard

    Standards and Certifications : UL/CSA

    Type : Decora

    Warranty : 2-Year Limited

  • N_A

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications