Submeter, Outdoor, 277V, 1 Phase 2 Wire, Max 400A, 1 Split Core Current Transformer, Electric Meter Kit
1O277-4W
Series 1000 Submeter, 277V 400A 1P/2W Outdoor Kit w/1 Split Core Current Transformer (CT)
The Leviton VerifEye™ Series 1000 line of revenue-grade submeters meets all measurement and verification-based opportunities including load management and LEED rating achievement. Designed to provide a simple and effective process for accurately capturing measurements of power consumption, Series 1000 Meters are easy to specify and install for new construction and retrofits.
UPC Code: 078477597507
Country of Origin : United States
Product Information
Updated
Electrical Specifications
Amperage : 400 A
Voltage : 277 VAC
Product Features
CTs Included : 1 Split Core CT
Communication : Pulse Output
Enclosure : Outdoor (NEMA 4X)
Meter Configuration : Single Meter
Product Line : Series 1000 Kit
Type
Product Type : Submeter and Current Transformer(s)
- Measures kWh and demand (optional)
- Conforms to all applicable standards of ANSI C12.1
- Equipped standard with an Isolated Pulse Output channel for easy AMR/BAS/BMS/EMS interface
- Utilizes revenue-grade 0.5% accuracy class 0.1A secondary solid core Current transformers (CTs) that conform to all applicable ANSI requirements or 1.0% accuracy split-core CTs
- Up to three sets of CTs per phase can be paralleled per meter without the need for a meter multiplier
- Enclosure options include surface mount industrial grade JIC steel indoor and NEMA 4X outdoor
- Interfaces with numerous communication systems – Hardwired Automatic Meter Reading (AMR) or wireless AMR
- Large LCD display shows kWh and optional peak and instantaneous kW with Demand Reset
- Load Indicator LED verifies meter functionality
- Reverse Phase Indicator LED illuminates if the meter is improperly installed
- CT lead length maximum: 48”
- UL/cUL Listed Energy Usage Monitor per CCN FTRZ
- Five year warranty
Related Videos
How to Wire a VerifEye Series 1000 Submeter for Single-Phase Applications
Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
How to read Current Transformer Ratings for Submeters - Video
Current Transformer (CT) Installation and Orientation for Submeters - Video
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation
Residential
ELECTRIC VEHICLE CHARGING
Commercial
ELECTRIC VEHICLE CHARGING