17R23-G
DISCONTINUED
17 Series Male Panel Receptacle, Cam-Type, 30-Degree, Taper Nose, Threaded Stud, Industrial Grade, 250-750MCM, 690 Amp - GREEN
The 17 Series Taper Nose connectors withstand grueling, heavy-duty industrial use. Applications include generator test stations, water purification plants, electro-chemical machining equipment and other general industrial uses.
UPC Code: 078477992050
Country of Origin : Please Contact Customer Service
Product Information
Updated
Electrical Specifications
Max. Amperage : 690 Amp
Max. Voltage : 600 Volt
Material Specifications
Contact Material : Brass
Sleeve Material : Neoprene
Mechanical Specifications
Cable Range : 250-750MCM AWG
Connection Type : Threaded Stud
Gender : Male
Product Features
Cable Range : 250-750MCM AWG
Color : Green